Garburator Myths
Do you think that garburators harm the sewer system? Have you heard you can’t use a garburator with a septic system? Get the facts on disposers from the company that invented them.
A garburator grinds food waste to easily flow through a home's plumbing and into a septic tank. Once there, food scraps decompose faster than other waste sent into the tank. Because food scraps are 70% to 90% water, they add very little to the solids that settle at the bottom of the tank. Studies show that septic systems attached to a garbage disposal don't require more frequent pumping than those that aren't.[1]
[1] Study of food waste degradation in a simulated septic tank - Hongjian Lin, Yuchuan Wang, Leif van Lierop, Carlos Zamalloa, Casey Furlong, Michael Keleman, Bo Hu, 2019