Evolution Excel Garbage Disposal, 1HP

The Evolution Excel® garbage disposal is for those who enjoy the very best kitchen appliances. The ultimate in performance - nothing grinds more with less noise.InSinkErator Evolution Series disposals represent the highest standard in performance. Simply put, they are the best grinding, quietest line of disposals we have ever made.

Read more...
SKU: 79334B-ISE
Power Cord Attached:No

Features

  • SoundSeal® Technology delivers Ultra-Quiet performance allowing you to hold a conversation with normal voices in the same room
  • MultiGrind® Technology delivers three stages of grind; you can stop worrying about what food you can/cannot put in your disposer
  • 1 Horsepower Dura-Drive® Induction Motor is engineered to specifications used for appliance motors, provides quiet operation and long life
  • Jam-Sensor® Circuit automatically increases torque to break through tough jams
  • Auto-Reverse grind system technology automatically reverses grind direction
  • 40 oz. Stainless Steel Grind Chamber and Components for durability
  • Assembled in USA with American Pride
  • InSinkErator 7-Year We Come To You® In-Home Full Service Limited Warranty Covers parts and labor
  • Quick Lock® Sink Mount allows for easy installation and disposer replacement

Specifications

Warranty
7 Year We Come To You® In-Home Limited Warranty
Type of Feed
Continuous
On/Off Control
Wall Switch
Motor
Single Phase
Horsepower
1 HP
Time Rating
Intermittent
Lubrication
Permanently Lubricated Upper & Lower Bearings
Unit Finish
Stainless Steel Light Gray
Overall Height
13-1/2″
Soundseal Technology
Anti-Vibration Mount™, Anti-Vibration Tailpipe Mount™, Sink Baffle, Multi-Layer SoundLimiter™ Insulation
MultiGrind Technology
GrindShear Ring®
Grind Chamber Capacity
40 oz
Motor Protection
Manual Reset Overload
Average Water Usage
Approx. 1 Gallon Per Person Per Day
Average Electrical Usage
3-4 KWh Per Year
Drain Connection
1-1/2″ Anti-Vibration (Hose Clamp)
Dishwasher Drain Connection
Yes

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.