Water Filtration

Filtration System helps ensure that water is clean and fresh tasting

Clean, fresh-tasting water begins at your kitchen sink.

Adding an undersink water filtration system from InSinkErator® helps ensure that water from your instant hot water dispenser is clean and fresh tasting. For water dispensers with both hot and cold functions, filtration also makes it fast and easy to enjoy cold filtered drinking water.

Read More...

The rise of potentially harmful contaminants in drinking water.

In addition to filtering lead, mercury, asbestos, and volatile organic compounds, our F-3000 filter helps offer protection against the presence of PFOA/PFOS and pharmaceutical contaminants in drinking water. PFOA/PFOS are harmful chemicals used in non-stick cookware, fire-fighting foams, grease-proof food packaging, and water-resistant fabrics. Pharmaceuticals are also being deposited in water supplies from human activity, medical use, agribusiness, and manufacturing.InSinkErator filtration products help ensure that you and your family remain protected from potentially harmful contaminants in drinking water.

1. United States Environmental Protection Agency, November 2017

Read More...
Filtration System helps offer protection against pharmaceutical contaminants in drinking water

Features:

F-3000

F-3000

F-2000

F-2000

F-1000

F-1000

Improves taste & odor

Filters Chlorine

Harmful contaminants filtered

70+
12+

Filters Lead, Mercury, Asbestos, Cysts

Filters Herbicides, Pesticides, and VOCs
(Volatile Organic Compounds)

Reduces PFOA/PFOS

Reduces pharmaceuticals

 

BUY
BUY
BUY
>
Water Filtration System Replacement

We make it fast and easy to replace your water filter.

Changing the filter in your InSinkErator filtration system provides up to six months of clean, great-tasting filtered water.

To remove the used filter cartridge, simply grip and twist. To install the new filter, just insert, twist and click. You don’t need to turn off the water supply when changing your filter. To protect the integrity of your system, use only genuine InSinkErator filters.

Need a reminder when it is time to replace your filter?

Read More...

Want clean, fresh-tasting water? Get with the system.

The F-3000 Water Filtration System is designed for use with InSinkErator water dispensing systems. It helps filter PFOA/PFOS chemicals, pharmaceuticals, and filters chlorine, VOCs, and over 70 potentially harmful contaminants. Includes a 1/4-inch quick-connect fitting and is replaced easily without contact with used filter material.

Read More...
F-3000 with other accessories
Please enable JavaScript to use this website.