Find the right Food Waste Disposal for your needs
Our product selector will recommend the best food waste disposal for your needs. You can compare features and specs accross our complete range in a few seconds.
The M Series offers practicality, choice and affordability. Compact design for smaller cupboards. The M Series can disposer of most food waste in seconds - even chicken bones. Although, if you want to grind stringy and fibrous foods such as banana peel, the Evolution range is ideal.
The M Series disposers have been designed with safety in mind. The horror stories you have seen on TV are fictional. There are no blades or knives in a disposer, so you can rest assured that your limbs are perfectly safe.
Using an M Series disposer couldn't be easier. Always start by running a low stream of cold water. This will help solidify food waste, allowing it to be easily flushed through your plumbing. Now turn on the disposer and slowly add food scraps without overloading (bear in mind that the bigger the grind chamber of your disposer, the more food it can handle at once). Listen out for the grinding to stop and turn off your disposer whilst letting the cold water run for another 10 seconds.
The M Series can dispose of most food waste, including chicken bones. However stringy and fibrous materials such as banana peel are only recommended to be used with an Evolution disposer.
No more mess, smelly bins, insects or bacteria in your kitchen because of rotting food waste.
Did you know that 7.3 million tones of UK food waste end up in landfills each year? Here it emits harmful greenhouse gasses that damage our environment.
The reality is that a large percentage of the population still don't separate their food waste. But with an M Series disposer, it couldn't be easier. Simply pop your food waste in the sink and watch it flush away in seconds. Your food waste is sent straight to a wastewater treatment plant where it can yield valuable biogas and other vital soil nutrients instead of rotting at a landfill site.
Model 46 | Model 56 | Model 66 | |
PRICE | £299 | £349 | £429 |
SUITABLE FOR | Small households | Medium households | Larger households |
MULTIGRIND | 1-Stage | 1-Stage | 1-Stage |
SOUND LEVEL | Basic | Quiet | Quiet |
BUILT-IN AIR SWITCH | ✔* | ✔ | ✔ |
POWER BOOSTER CIRCUIT | ✘ | ✘ | ✘ |
AUTO REVERSE | ✘ | ✘ | ✘ |
SINK STOPPER | Plastic | Plastic | 1-Piece stainless steel |
EASY CLEAN BAFFLE | Permanent | Removable | Removable |
GRIND CHAMBER CAPACITY | 980ml | 980ml | 980ml |
HORSEPOWER | 0.55 HP | 0.55 HP | 0.75 HP |
WARRANTY | 2 years | 3 years | 4 years |
AVAILABLE ONLINE WITH INSTALLATION | ✔ | ✔ | ✔ |
*Model 46 available with or without air switch