Quiet Series Garburators
Perfect for open concept kitchens and kitchen entertainers.
Enjoy superior performance with advanced noise reduction, allowing you to carry on a normal conversation in your kitchen while your garburator is running. These models apply lessons we’ve learned over 80 years in the industry to provide a high caliber product that simply performs.
The components of SoundSeal® technology include advanced-level insulation, vibration-reducing connections and special Quiet Collar® Sink Baffle to block noise from coming up through the sink opening. This technology allows the Quiet Series garburators to deliver up to three levels of noise reduction. Those pieces work together to make your Evolution® garburator so quiet that you’ll wonder if it's even on.
Stainless steel resists corrosion and provides long-lasting performance. That’s why InSinkErator puts alloy stainless steel grind components into every Quiet Series garburator.
Using stainless steel ensures that your disposer will perform like new year after year. With stainless steel you can rest assured it will be resistant to corrosion caused by minerals and water exposure that shortens the life of competitive units.
Our Quiet Series garburators offer a sleek look while working as hard as any "top-of-the-line" addition to your kitchen should.
Stylized design combined powerful Dura-Drive® induction motors prove you don't have to sacrifice beauty for power.
Engineered to handle even the toughest food scraps, our Quiet Series garbage disposals set the standard.
These features are included on each of our Quiet Series garbage disposals.
SoundSeal offers Ultra-Quiet performance. You can speak freely over these models and you won’t have to shout.
MultiGrind technology provides different stages of grind. Higher stages of grind enable the processing of more difficult food waste such as bones.
⅝ and 1 HP Dura-Drive induction motors. These long lasting motors with jam-preventing torque are the backbone of over 50 years of service in sinks around the world.
This means our garbage disposals are designed to fit existing InSinkErator garbage disposals making upgrades a snap.
Replacing an old model is as simple as twisting off the old garbage disposal and twisting on the new one. Everything you need to install a new model comes in the box.
Every Quiet Series garbage disposal is backed by our 8 - 10 year limited warranty. If your InSinkErator needs service while under warranty, we’ll send an authorized service representative to repair or replace your garbage disposal at no cost to you.