Northern Ground - Buying Tips - Hero

Filling the Landfills

In 2017, the U.S. generated a total of 268 million tons of municipal waste alone. Food scraps and food waste accounted for 15% of that. Composting and recycling programs took care of 2.1 million tons of food waste, which sounds like a lot until you hear 30.6 million tons went into the landfills. 

That's the weight of 15 million cars, and just like cars, that food waste creates pollution. Each year, food waste is responsible for 18% of landfill methane emissions, or about 21 million tons of methane gas, equal to the emissions of 100 million cars. If food were a country, it would be the world's third-largest contributor to greenhouse gasses.

Read More...
Filling the Landfills
Northern Ground - Buying Tips - Hero

The Cost of Waste

Since food waste is 75% to 90% water, it is a significant contributor to landfill leachate—the toxic liquid that ‘leaches’ from a landfill as trash decomposes. Uncover the real cost of waste.

Since food waste is 75% to 90% water, it is a significant contributor to landfill leachate—the toxic liquid that ‘leaches’ from a landfill as trash decomposes. Uncover the real cost of waste.

Explore Our New Series of Garbage Disposals




Northern Ground - Conseils d’achats - Hero

Composting 101

Stuck on where to start? Have a problem with your current compost pile? Pick up some tips and helpful information to get you going. 

Stuck on where to start? Have a problem with your current compost pile? Pick up some tips and helpful information to get you going. 

Please enable JavaScript to use this website.