Foodservice Disposers
A kitchen can’t run at optimal performance until its disposer does.
From fast casual and restaurants to healthcare facilities and schools, our commercial food waste disposals help foodservice operations enhance day-to-day productivity by increasing staff efficiency, reducing operating costs and improving kitchen sanitation – all while diverting food scraps from the landfill.
With four sizes, including seven different models, InSinkErator has a foodservice disposer for any size operation. All disposers feature a stainless steel grind chamber, dual-direction cast iron shredders and heavy-duty motors for quiet operation and superior performance.
Choose from a switch or multi-function control center, with an optional AquaSaver® control system that can cut water usage by up to 70%. We also offer a variety of sink and trough mountings, including special assemblies for dish tables and drain boards -- plus special control valves for more efficient operation.
This light-capacity disposer is designed for light foodservice applications such as convenience stores, delis and fast food operations.
Whether you serve 25 or 2,500 people, there is an InSinkErator disposer that’s designed for your operation. From the light-capacity SS-100™ model to our large-capacity SS-1000™ workhorse, InSinkErator disposers deliver superior performance, quiet operation, maximum energy efficiency, and reliable service.
To determine the proper size disposer for your operation, use this recommended sizing chart. Sizing recommendations are given in general terms; actual capacities vary depending on the volume and type of food waste.
AquaSaver acts as an on-demand, water-saving system for InSinkErator foodservice disposers. The AS-101 Control senses the load of the disposer and regulates the amount of water necessary for grinding and non-grinding situations. When the disposer is not grinding, water flow is cut to a minimum (1 GPM), saving thousands of gallons of water per day. Use our AquaSaver Calculator to estimate your savings.
Our disposers increase staff efficiency and productivity. They also reduce operating costs. Estimate how much your food operation will save by using an InSinkErator disposer.
Adaptability is one of our best features. Our disposers include two types of stainless steel collar adaptors and a sink flange adaptor to accommodate any size sink opening. Use our handy chart to select the correct InSinkErator mounting adaptor.